IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 410213-8X130
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410213.prj},{NB=bene_inox_410213-8X130},{REF=410213-8X130},{MAT=Acier inoxydable A4},{D=8},{DK=20.65},{F=5.60},{K=4.88},{S=8.58},{WEB=https://www.bene-inox.com},{L=130},{B=28.000},{KX=4.5},{C=5.000},{DS=8.000},{LS=95.750},{LG=102.000},{RF=16.000},{R=0.500},{R1=1.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 72
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 410213 - Mushroom head square neck bolt - Stainless steel A4 - DIN 603- ISO 8677
Bill of material
Béné Inox 410213-8X130
REF
Référence
410213-8X130
410213-8X130
MAT
Matière
Acier inoxydable A4
D
8
8
mm
DXL
8x130
8x130
mm
DK
20.65
20.65
mm
F
5.60
5.60
mm
K
4.88
4.88
mm
S
8.58
8.58
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D