您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 14 - Threaded rods
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
Modèle 214649 - Left hand threaded rod - Length : 1 m - Stainless steel A2 ...
12.05.2023
Modèle 214650 - Tige filetée (longueur 1 mètre) - DIN 976
12.05.2023
Modèle 214651 - Threaded rod - Length : 2m - Stainless steel A2 - DIN 976
30.07.2020
Modèle 214652 - Threaded rod - Length : 3m - Stainless steel A2 - DIN 976
30.07.2020
Modèle 214653 - Stud bolts - Stainless steel A2 - DIN 976-B
12.05.2023
Modèle 214654 - Cylindrical coupling nut - Stainless steel A2
24.01.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.