IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 216534-10
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216534.prj},{NB=bene_inox_216534-10},{REF=216534-10},{MAT=Inox A2},{D=10},{D1=10.5},{D2=25},{S=4.0},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 216534 - Washer for bolt with clamping sleeve - Stainless steel A2 - DIN 7349
Bill of material
Béné Inox 216534-10
REF
Référence
216534-10
216534-10
MAT
Matière
Inox A2
D
10
10
mm
D1
10.5
10.5
mm
D2
25
25
mm
S
4.0
4.0
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D