IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 454737-16
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5473.prj},{NB=bene_inox_454737-16_vo},{REF=454737-16},{D=16},{DI=12.5},{V=vo},{L1=109},{L2=60.2},{L3=51},{L4=100},{L5=32},{S=25},{POIDS=0.49},{X=4},{Y=1},{PPATH=5473/5473_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5473 - Ball valve for twin ferrule fitting - Stainless steel
Bill of material
Béné Inox 454737-16
REF
Référence
454737-16
454737-16
D
16
16
mm
DI
ø de passage du fluide
12.5
12.5
mm
V
Valve open
Valve closed
Valve open
Valve closed
L1
109
109
mm
L2
60.2
60.2
mm
L3
51
51
mm
L4
100
100
mm
L5
32
32
mm
S
25
25
mm
POIDS
Poids
0.49
0.49
kg
X
4
4
Y
1
1
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D