IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458424-80V
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58424v.prj},{NB=bene_inox_458424-80V_1},{REF=458424-80V},{MATIERE=Silicone},{DN=80},{DNP=3\"},{PN=16},{D1=77},{D2=100},{L1=46},{L2=216},{L3=105},{POIDS=4,7},{V=1},{INFOS=INFOTEXTE},{X=4},{WEB=https://www.bene-inox.com},{PPATH=58424v/58424v_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58424V - Butterfly valve with locating holes and handweel gear reducer - CF8M stainless steel body and butterfly - Silicone gasket
Bill of material
Béné Inox 458424-80V
REF
Reference
458424-80V
458424-80V
MATIERE
Matière joint
Silicone
DN
80
80
mm
DNP
3"
3"
pouces
PN
16
bar
D1
77
77
mm
D2
100
100
mm
L1
46
46
mm
L2
216
216
mm
L3
105
105
mm
POIDS
4,7
4,7
Kg
V
Valve
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D