IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458459-80
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58459.prj},{NB=bene_inox_458459-80_Vanne fermée},{REF=458459-80},{MAT=EPDM},{DN=80},{DNP=3\"},{PN=16},{D=77},{L1=46.0},{L2=209},{L3=190},{POIDS=5,00},{V=Vanne fermée},{INFOS=INFOTEXTE},{X=4},{PPATH=5845/5845_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58459 - Butterfly valve with threaded holes - GJS500-7 cast iron body - CF8M stainless steel butterfly - EPDM gasket
Bill of material
Béné Inox 458459-80
REF
Référence
458459-80
458459-80
MAT
Matière
EPDM
DN
80
80
mm
DNP
3"
3"
pouces
PN
16
bar
D
77
77
mm
L1
46.0
46.0
mm
L2
209
209
mm
L3
190
190
mm
POIDS
5,00
5,00
kg
V
Valve
Valve closed
Valve open
Valve closed
Valve open
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D