IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458482-80
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
03_vannes_guillotine
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/03_vannes_guillotine/58482.prj},{NB=bene_inox_458482-80_1},{REF=458482-80},{MAT=NBR},{DN=80},{DNP=3\"},{D1=80},{D2=225},{L1=50},{L2=149},{L3=333},{L4=475},{POIDS=10},{V=1},{S=60.000},{WEB=https://www.bene-inox.com},{PPATH=58482/58482_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58482 - Knife gate valve - CF8M stainless steel body - 316 stainless steel gate - NBR seat
Bill of material
Béné Inox 458482-80
REF
Reference
458482-80
458482-80
MAT
Matière
NBR
DN
80
80
mm
DNP
Inches
3"
3"
Inch
D1
80
80
mm
D2
225
225
mm
L1
50
50
mm
L2
149
149
mm
L3
333
333
mm
L4
475
475
mm
POIDS
10
10
kg
V
Vanne ouverte
Vanne fermée
Vanne ouverte
Vanne fermée
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D