IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458971-25
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
08_accessoires_de_robinetterie
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/08_accessoires_de_robinetterie/58971.prj},{NB=bene_inox_458971-25},{REF=458971-25},{PRESSION=1-6},{DN=25},{DNP=1\"},{D=60},{F=1\"},{L1=90},{L2=105},{L3=130},{POIDS=1,40},{INFOS=INFOTEXTE},{X=3},{PPATH=5897/5897_asmtpl.prj},{MAT=Inox 316},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58971/58972 - Steam pressure reducing valve - Stainless steel 316
Bill of material
Béné Inox 458971-25
REF
Référence
458971-25
458971-25
PRESSION
1-6
1-6
bar
DN
25
25
mm
DNP
1"
1"
Pouces
D
60
mm
F
1"
1"
Pouces
L1
90
90
mm
L2
105
105
mm
L3
130
130
mm
POIDS
1,40
1,40
kg
INFOS
Informations
Information
INFOTEXTE
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D