IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 261131-104
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61131.prj},{NB=bene_inox_261131-104},{REF=261131-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D=100},{F1=125x1/4\"},{F2=4\"},{L1=50},{L2=40},{S=120},{POIDS=1},{A=21.000},{E=23.000},{B=104.000},{C=116.000},{DF=125.000},{DG=113.030},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61131 - Adapter SMS male to BSP female - Stainless steel 316L
Bill of material
Béné Inox 261131-104
REF
Référence
261131-104
261131-104
MAT
Matière
Inox 304
Inox 304
DN
Diamètre nominal
104
104
mm
DNP
Diamètre nominal
4"
4"
Pouces
D
100
100
mm
F1
125x1/4"
125x1/4"
mm
F2
4"
4"
Pouces
L1
50
50
mm
L2
40
40
mm
S
120
120
mm
POIDS
1
1
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D