IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 361315-104
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61315.prj},{NB=bene_inox_361315-104_0},{REF=361315-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=104},{D2=162},{D3=138},{F=125x1/4\"},{L=101},{POIDS=5.46},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61315/61315_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61315 - Butterfly valve male end / female end - EPDM gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 361315-104
REF
Référence
361315-104
361315-104
MAT
Matière
Inox 304L
Inox 304L
DN
Diamètre nominal
104
104
mm
DNP
Diamètre nominal
4"
4"
Pouces
D1
104
104
mm
D2
162
162
mm
D3
138
138
mm
F
125x1/4"
125x1/4"
mm
L
101
101
mm
POIDS
5.46
5.46
kg
ANGLE
Ouverture papillon
mm
Enter value for ANGLE
Ouverture papillon
mm
cm
inch
ft
確定
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D