IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 261346-2576
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61346.prj},{NB=bene_inox_261346-2576_0},{REF=261346-2576},{DN=25 à 76},{DNP=1\" à 3\"},{L1=141},{L2=46},{E=méplat 8},{POIDS=0.40},{DN1=25},{POS=0},{POSX=0,30,60,90},{ANGLE=},{WEB=https://www.bene-inox.com},{PPATH=61346/61346_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61346-d - Position detection pull tab handle
Bill of material
Béné Inox 261346-2576
REF
Référence
261346-2576
261346-2576
DN
Diamètre nominal
25 à 76
25 à 76
mm
DNP
Diamètre nominal
1" à 3"
1" à 3"
Pouces
L1
141
141
mm
L2
46
46
mm
E
Entrainement
méplat 8
méplat 8
mm
POIDS
0.40
0.40
kg
POS
0.000
30.000
60.000
90.000
0.000
30.000
60.000
90.000
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D