IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 261373-63
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
07 - Vannes à boule SMS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/07_vannes_a_boules_sms/61373.prj},{NB=bene_inox_261373-63},{REF=261373-63},{MAT=Inox 304},{DN=63},{DNP=2\"1/2},{D=100},{F=85x1/6\"},{L1=150},{L2=160},{L3=98},{POIDS=4.9},{X=1},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61373 - Two ways ball valve male end / female end - Stainless steel 304 - 316L
Bill of material
Béné Inox 261373-63
REF
Reference
261373-63
261373-63
MAT
Material
Inox 304
Inox 304
DN
Nominal diameter
63
63
mm
DNP
Nominal diameter
2"1/2
2"1/2
Pouces
D
100
100
mm
F
85x1/6"
85x1/6"
mm
L1
150
150
mm
L2
160
160
mm
L3
98
98
mm
POIDS
4.9
4.9
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D