IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 961424-51
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61424.prj},{NB=bene_inox_961424-51},{REF=961424-51},{DN=51},{DNP=2''},{D1=60},{D2=50},{L=90},{POIDS=0.9},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61424 - Pyrex® glass for sight glass
Bill of material
Béné Inox 961424-51
REF
Référence
961424-51
961424-51
DN
Diamètre nominal
51
51
mm
DNP
Diamètre nominal
2''
2''
Pouces
D1
60
60
mm
D2
50
50
mm
L
90
mm
POIDS
0.9
0.9
Kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D