IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 661430-51
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61430.prj},{NB=bene_inox_661430-51},{REF=661430-51},{MAT=Inox 316 L},{DN=51},{DNP=2\"},{D=51},{L1=164},{L2=63},{POIDS=1.64},{INFOS=INFOTEXTE},{PPATH=61430/61430_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61430 - Double flat sight glass on cross - Stainless steel 316L
Bill of material
Béné Inox 661430-51
REF
Référence
661430-51
661430-51
MAT
Matière
Inox 316 L
DN
Diamètre nominal
51
51
mm
DNP
Diamètre nominal
2"
2"
Pouces
D
51
51
mm
L1
164
164
mm
L2
63
63
mm
POIDS
1.64
1.64
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D