IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662123-5032
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62123.prj},{NB=bene_inox_662123-5032},{REF=662123-5032},{MAT=Inox 316 L},{DN=50/32},{D1=35},{D2=32},{D3=68},{L=28},{POIDS=0.160},{R=7.000},{D22=50.000},{E=1.500},{B=11.000},{C=14.000},{G=61.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62123 - Welding reducing liner - Stainless steel 316L
Bill of material
Béné Inox 662123-5032
REF
Référence
662123-5032
662123-5032
MAT
Matière
Inox 316 L
DN
Diamètre nominal
50/32
50/32
mm
D1
35
35
mm
D2
32
32
mm
D3
68
68
mm
L
28
28
mm
POIDS
0.160
0.160
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D