IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662151-32
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62151.prj},{NB=bene_inox_662151-32},{REF=662151-32},{DN=32},{D1=35},{D2=32},{F=58x1/6\"},{L=48},{POIDS=0.18},{L1=14},{L2=2},{D4=49},{L3=7},{L4=0.875},{L5=1.365},{D5=38.56},{D6=4.9},{R1=2.000},{FX=58},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62151 - Welding male part DIN 11864-1 form A - Stainless steel 316L
Bill of material
Béné Inox 662151-32
REF
Référence
662151-32
662151-32
DN
Diamètre nominal
32
32
mm
D1
35
35
mm
D2
32
32
mm
F
58x1/6"
58x1/6"
L
48
48
mm
POIDS
0.18
0.18
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D