IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662413-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
07 - Accessoires de robinetterie DIN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/07_accessoires_de_robinetterie_din/62413.prj},{NB=bene_inox_662413-40},{REF=662413-40},{MAT=Inox 316 L},{DN=40},{D1=40},{D2=92},{F=65 x 1/6''},{L=96},{POIDS=1.70},{INFOS=PMS : 10 bar},{X=1},{PPATH=62413/62413_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62413 - Check valve plain end / male end - NBR gaskets - Stainless steel 316L
Bill of material
Béné Inox 662413-40
REF
Reference
662413-40
662413-40
MAT
Material
Inox 316 L
DN
Nominal diameter
40
40
mm
D1
40
40
mm
D2
92
92
mm
F
65 x 1/6''
65 x 1/6''
mm
L
96
96
mm
POIDS
1.70
1.70
Kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D