IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 663496-60
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63496.prj},{NB=bene_inox_663496-60_1},{REF=663496-60},{POS=1},{DN=50},{D1=60.3},{L=59},{POIDS=0,67},{DNCOLLIER=50},{DNAXE=3},{DNX=9},{WEB=https://www.bene-inox.com},{PPATH=63496/63496_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63496 - Single pivot ISO clamp union - Stainless steel 316L - PTFE gasket
Bill of material
Béné Inox 663496-60
REF
Référence
663496-60
663496-60
POS
Fermé
Ouvert
Fermé
Ouvert
mm
DN
-
50
50
D1
60.3
60.3
mm
L
Largeur
59
59
POIDS
0,67
0,67
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D