IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 663435-51
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
02 - Accessoires de tuyauterie CLAMP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/02_accessoires_de_tuyauterie_clam/63435.prj},{NB=bene_inox_663435-51},{REF=663435-51},{MAT=Inox 316 L},{DN=51},{DNP=2\"},{D1=48.5},{D2=64},{L=88.9},{POIDS=0.66},{C=177.8},{INFOS=INFOTEXTE},{P=3.000},{PPATH=63435/63435_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63435 - Té égal embouts clamp - Inox 316 L - Ra≤0.8µm
Bill of material
Béné Inox 663435-51
REF
Référence
663435-51
663435-51
MAT
Matière
Inox 316 L
DN
Diamètre nominal
51
51
mm
DNP
2"
2"
Pouces
D1
48.5
48.5
mm
D2
64
64
mm
L
88.9
88.9
mm
POIDS
0.66
0.66
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D