IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 663441-6351
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
02 - Accessoires de tuyauterie CLAMP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/02_accessoires_de_tuyauterie_clam/63441.prj},{NB=bene_inox_663441-6351},{REF=663441-6351},{DN=63-51},{DNP=2\"1/2-2\"},{D1=48.5},{D2=60.5},{D3=64.0},{D4=77.5},{L=76.2},{POIDS=0.23},{D5=56.5},{D6=70.5},{D7=51.0},{D8=63.5},{L1=12.7},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63441 - Clamp excentric reducer - Ra = 0,8 μm - Stainless steel 316 L
Bill of material
Béné Inox 663441-6351
REF
Référence
663441-6351
663441-6351
DN
Diamètre nominal
63-51
63-51
mm
DNP
Diamètre nominal
2"1/2-2"
2"1/2-2"
mm
D1
48.5
48.5
mm
D2
60.5
60.5
mm
D3
64.0
64.0
mm
D4
77.5
77.5
mm
L
76.2
76.2
mm
POIDS
0.23
0.23
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D