IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 964147-60
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
05 - Accessoires de robinetterie MACON
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/05_accessoires_de_robinetterie_macon/64147.prj},{NB=bene_inox_964147-60},{REF=964147-60},{MAT=Inox 304},{DN=60},{D1=60},{D2=13},{L1=120},{L2MINI=75},{L2MAX=90},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64147 - NR-SBR gasket for square flange with oblong holes
Bill of material
Béné Inox 964147-60
REF
Référence
964147-60
964147-60
MAT
Matière
Inox 304
DN
Diamètre nominal
60
60
mm
D1
60
60
mm
D2
13
mm
L1
120
120
mm
L2MINI
75
75
mm
L2MAX
90
90
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D