IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 673791-10
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
01 - Mesure de la pression
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/01_mesure_de_la_pression/7379.prj},{NB=bene_inox_673791-10},{REF=673791-10},{RACCORDEMENT=1/4\" BSPP},{PRESSION=0 / 10},{LDS=20},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 7379 - Pressostat électronique - Afficheur digital
Bill of material
Béné Inox 673791-10
REF
Référence
673791-10
673791-10
RACCORDEMENT
1/4" BSPP
pouces
PRESSION
Pression fonctionnelle
0 / 10
0 / 10
bar
LDS
Limite de surcharge
20
20
bar
INFOS
Informations
Information
INFOTEXTE
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D