IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 680514-400300
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8051.prj},{NB=bene_inox_680514-400300},{REF=680514-400300},{FINITION=SF4},{D1P=4\"},{D1=101.60},{D2P=3\"},{D2=76.20},{L=161.9},{POIDS=0.76},{INFOS=INFOTEXTE},{X=0},{L1=25.400},{L2=136.500},{D1X=97.380},{D2X=72.900},{DDIST=12.700},{X1=6},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8051 - Réduction excentrique entrée clamp / sortie à souder
Bill of material
Béné Inox 680514-400300
REF
Référence
680514-400300
680514-400300
FINITION
SF4
SF4
D1P
4"
4"
pouces
D1
101.60
101.60
mm
D2P
3"
3"
pouces
D2
76.20
76.20
mm
L
161.9
161.9
mm
POIDS
0.76
0.76
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D