IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 680701-050
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
04 - Vannes à membrane aseptique
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/04_vannes_a_membrane_aseptique/8070.prj},{NB=bene_inox_680701-050},{REF=680701-050},{FINITION=SF1},{D1P=1/2\"},{D1=12.70},{D2=9.40},{D3=33},{L1=61},{L2=64},{POIDS=0.30},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{X=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8070 - Vanne à membrane manuelle bw - POIGNÉE PC Inox moulé CF3M (316L)
Bill of material
Béné Inox 680701-050
REF
Référence
680701-050
680701-050
FINITION
SF1
D1P
1/2"
1/2"
pouces
D1
12.70
12.70
mm
D2
9.40
9.40
mm
D3
33
33
mm
L1
61
61
mm
L2
64
64
mm
POIDS
0.30
0.30
kg
INFOS
Informations
Information
INFOTEXTE
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D