IFC 4.0
可提供的產品目錄語言:
English
English
MHFY16
IMI Bimba Products
Grippers
Angular Grippers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bimba/grippers/angular_grippers/angle_grippers_asmtab.prj},{NB=MHFY16},{MODEL=Y},{BORE=16},{BS1=16},{A=30.6},{A1=M5x0.8},{A1NDM=5},{B=44.6},{B1=M4 x 0.7 Dp:8},{B1NDM=4},{C=39.7},{C1=M3x0.5},{CNDM=3.0},{D=18.8},{DD=23.6},{D1=M4 x 0.7 Dp:8},{D1NDM=4},{D2=M4 x 0.7 Dp:8},{D2NDM=4},{E=62.6},{EE=24},{F=7},{G=30},{H=24.5},{I=22},{J=15},{K=23.6},{L=17},{M=16},{N=16.0},{O=30.0},{P=13.0},{Q=7.0},{R=18.3},{S=10},{T=24},{X=8.0},{Y=4.0},{Z=7.0},{B1DP=8},{D1DP=8},{D2DP=8},{PPATH=angle_grippers_asmtpl.prj},{TH=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
IMI Bimba Products
Description
MHFY, MHFTY - Angle Grippers
Bill of material
MHFY16
PN
Ident number
MHFY16
MHFY16
MODEL
Model
MHFY - Double Acting
MHFTY - Single Acting, Normally Open
MHFY - Double Acting
MHFTY - Single Acting, Normally Open
BORE
Bore Size
16
16
A
30.6
30.6
mm
A1
M5x0.8
M5x0.8
B
44.6
44.6
mm
B1
M4 x 0.7 Dp:8
M4 x 0.7 Dp:8
C
39.7
39.7
mm
C1
M3x0.5
M3x0.5
D
18.8
18.8
mm
DD
23.6
23.6
mm
D1
M4 x 0.7 Dp:8
M4 x 0.7 Dp:8
D2
M4 x 0.7 Dp:8
M4 x 0.7 Dp:8
E
62.6
62.6
mm
EE
24
24
mm
F
7
7
mm
G
30
°
H
24.5
24.5
mm
I
22
22
mm
J
15
15
mm
K
23.6
23.6
mm
L
17
17
mm
M
16
16
mm
N
16.0
16.0
mm
O
30.0
30.0
mm
P
13.0
13.0
mm
Q
7.0
7.0
mm
R
18.3
18.3
mm
S
10
°
T
24
24
mm
X
8.0
8.0
mm
Y
4.0
4.0
mm
Z
7.0
7.0
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D