IFC 4.0
可提供的產品目錄語言:
English
English
BUB013NB50
IMI Bimba Products
Vacuum
Inch
Vacuum Accessories
Cups
Vacuum Cups Expansion
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bimba/vacuum/inch/vacuum_accessories/cups/vacuum_cups_expansion/bub_asmtab.prj},{NB=BUB013NB50N/A},{MODEL=BUB - Universal bellow},{DS=013},{MS=NB50},{CF=},{THD=N/A},{PPATH=assemblies/bub_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
BUB - Universal Style B
Bill of material
BUB013NB50
PN
Part Number
BUB013NB50
MODEL
Series
BUB - Universal bellow
DS
Size
013 - Ø13 mm
016 - Ø16 mm
020 - Ø20 mm
032 - Ø32 mm
040 - Ø40 mm
050 - Ø50 mm
013 - Ø13 mm
016 - Ø16 mm
020 - Ø20 mm
032 - Ø32 mm
040 - Ø40 mm
050 - Ø50 mm
mm
MS
Material
NB50 - NBR 50
WS45 - White Silicone 45
NB50 - NBR 50
WS45 - White Silicone 45
CF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D