IFC 4.0
可提供的產品目錄語言:
English
English
TE-090.011
IMI Bimba Products
Virtual Sample Case
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bimba/virtual_sample_case/te_series_asmtab.prj},{NB=TE-090.011},{BORESIZE=1.06250000},{A=6.25},{B=4.25},{C=2.12},{D=0.38},{E=2.00},{F=0.50},{G=1.00},{H=3.125},{K=5.25},{L1=5.00},{M=0.31},{N=1.375},{P=1.00},{Q=0.50},{R=1.31},{S=0.62},{T=0.44},{U=0.98},{V=3.00},{W=0.81},{X=0.38},{Y=0.62},{Z=1.00},{AA=1.50},{CC=1.12},{FF=1.12},{GG=1.875},{MM=0.312},{QQ=2.000},{RR=1.12},{SS=0.88},{TT=1.000},{UU=1.75},{WW=0.38},{STRMAX=36},{HD1=0.343},{EEL1=0.300},{STROKEADD=0.000},{SAB=0.375},{RET=0.197},{ABB1=0.375},{POS=0.500},{FONT=0.250},{LA=0.6300},{STREDST=0.3100},{STREDMP=0.6900},{X2D=2},{STRK2D=0},{TYPE=TE},{STROKE=0.011},{IB=},{AC=},{EB=},{SA=},{SAD=},{MPS=},{TH=},{MP=},{SSTP=},{DPH=},{LUB=},{OT=},{RHPL=},{STPT1=},{EEX=},{EEXL=0.000},{LF=},{PC=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
TE - Bimba Linear Thruster TE Series
Bill of material
TE-090.011
PN
Part No.
TE-090.011
TE-090.011
TYPE
Cylinder Style
Standard Original Line Style Cylinder
Bimba Position Feedback Cylinder (PFC) [F]
Thruster Only (cylinder omitted) [V]
Standard Original Line Style Cylinder
Bimba Position Feedback Cylinder (PFC) [F]
Thruster Only (cylinder omitted) [V]
BORE
Bore Size
1 1/16
1 1/16
Inch
STROKE
Stroke
Inch
IB
Internal Bumpers
Without Internal Bumpers
Internal Bumpers on Both Ends [B]
Without Internal Bumpers
Internal Bumpers on Both Ends [B]
AC
Adjustable Cushion Option
Without Adjustable Cushions
Adjustable Cushion Design [C]
Without Adjustable Cushions
Adjustable Cushion Design [C]
EB
External Bumpers
Without External Bumpers
External Bumpers, Extend Only [EB1]
Without External Bumpers
External Bumpers, Extend Only [EB1]
SA
Shock Absorbers
Without Shock Absorbers
Shock Absorbers, Both Ends [K1]
Shock Absorber, Extend Only [K2]
Shock Absorber, Retract Only [K3]
Without Shock Absorbers
Shock Absorbers, Both Ends [K1]
Shock Absorber, Extend Only [K2]
Shock Absorber, Retract Only [K3]
SAD
Shock Absorbers Duty
N/A
N/A
MPS
Magnetic Position Sensing
Without Magnetic Position Sensing
With Magnetic Piston [M]
Without Magnetic Position Sensing
With Magnetic Piston [M]
TH
Additional Tapped Holes on Housing
No Additional Tapped Holes
With Tapped Holes [H]
No Additional Tapped Holes
With Tapped Holes [H]
MP
Mounting Plate (includes 12 Tapped Holes)
Without Mounting Plate
With Mounting Plate [P]
Without Mounting Plate
With Mounting Plate [P]
SSTP
Stainless Steel Plate, Shafts, & Collars
Standard Plate, Shafts, & Collars
With Stainless Steel Plate, Shafts, & Collar [S]
Standard Plate, Shafts, & Collars
With Stainless Steel Plate, Shafts, & Collar [S]
DPH
Dowel Pin Holes for Transition Plate
Without Dowel Pin Holes
With Dowel Pin Holes [D]
Without Dowel Pin Holes
With Dowel Pin Holes [D]
LUB
Lubrication
Standard Lube
Oil Lube [99]
Standard Lube
Oil Lube [99]
OT
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [N]
High Temp 0° to 400°F (-18° to 205°C) [V]
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [N]
High Temp 0° to 400°F (-18° to 205°C) [V]
RHPL
Rear Head Port Location
Standard Axial Port
Side Port [Q]
Standard Axial Port
Side Port [Q]
STPT1
Magnetic Switch Track Position 1
N/A
N/A
EEX
Rod & Guide Shaft Extension
Standard Rod Extension
Extra Rod Extension [EE]
Standard Rod Extension
Extra Rod Extension [EE]
EEXL
Extra Extension Length
0.000
0.000
Inch
LF
Seal Option
N/A
N/A
PC
Probe Connection Style
N/A
N/A
A
6.25
6.25
Inch
B
4.25
4.25
Inch
C
2.12
2.12
Inch
D
0.38
0.38
Inch
E
2.00
2.00
Inch
F
0.50
0.50
Inch
G
1.00
1.00
Inch
H
3.125
3.125
Inch
J
0.56
0.56
Inch
K
5.25
5.25
Inch
L
5.000
5.000
Inch
M
0.31
0.31
Inch
N
1.375
1.375
Inch
P
1.00
1.00
Inch
Q
0.50
0.50
Inch
R
1.31
1.31
Inch
S
0.62
0.62
Inch
T
0.44
0.44
Inch
U
0.98
0.98
Inch
V
3.00
3.00
Inch
W
0.81
0.81
Inch
X
X min
0.38
0.38
Inch
Y
0.62
0.62
Inch
Z
1.00
1.00
Inch
AA
1.50
1.50
Inch
BB
1/4-20
1/4-20
CC
1.12
1.12
Inch
DD
10-32
10-32
EE
1/8 NPT
1/8 NPT
FF
1.12
1.12
Inch
GG
1.875
1.875
Inch
HH
5/8-18
5/8-18
JJ
1/4
1/4
KK
5/16-24
5/16-24
MM
0.312
0.312
Inch
QQ
2.000
2.000
Inch
RR
1.12
1.12
Inch
SS
0.88
0.88
Inch
TT
1.000
1.000
Inch
UU
1.75
1.75
Inch
WW
0.38
0.38
Inch
ZZ
5/16-18
5/16-18
A2
1.813
1.813
Inch
B2
0.375
0.375
Inch
E2
0.2525
0.2525
Inch
I
1.5625
1.5625
Inch
J2
0.688
0.688
Inch
K2
0.2525
0.2525
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D