IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SMLX50-50
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
SMLX
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/smlx/smlx_asmtab.prj},{NB=SMLX50-50(01500)},{MODELLO=SMLX50-50},{CORSA=50},{CU=0},{L=85},{N=135},{D=50},{DS=30},{M=M8},{H=12},{PRA=5},{BAR1=212.000},{IN1=1500.000},{FIN1=3090.000},{PPATH=smlx_asmtpl.prj},{IN=1500},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 112
HELP_VARIABLE
Company
Bordignon
Description
SMLX - SMLX – lowest height, force 3x the standard, with nanotechnologies
Bill of material
SMLX50-50
CORSA
Stroke max.
50
50
mm
CU
Stroke available
mm
Enter value for CU
Stroke available
mm
cm
inch
ft
確定
L
Length min.
85
85
mm
N
Length max.
135
135
mm
D
nitrogen gas spring body diameter
50
50
mm
DS
Piston rod diameter
30
30
mm
BAR
Max. charging pressure
212
212
bar
IN
Initial force
daN
FIN
Final force
3090
3090
daN
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D