IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
BE.03.01
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Mounting elements
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/b/b5/be_03.prj},{NB=BE.03.01},{COMP=SF Bordignon GmbH},{IDNR=},{B=20},{L=20},{H=10},{DD1=7.0},{DD2=11.0},{TT1=7.0},{TT2=6.3},{TT3=5},{TT4=7.5},{M=6x16},{SN=01}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bordignon
Description
BE.03 - Mounting Element NAAMS / DIN EN ISO 4762
Bill of material
BE.03.01
COMP
Company
SF Bordignon GmbH
B
20
20
mm
L
20
20
mm
H
10
10
mm
DD1
d1
7.0
7.0
mm
DD2
d2
11.0
11.0
mm
TT1
t1
7.0
7.0
mm
TT2
t2
6.3
6.3
mm
TT3
t3
5
5
mm
TT4
t4
7.5
7.5
mm
M
6x16
6x16
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D