IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
LF.01.SF.112.224.045
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Guide Bars
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c10/lf_01_sf.prj},{NB=LF.01.SF.112.224.045},{COMP=SF Bordignon GmbH},{IDENTNR=19218},{WF=WF 750/6A-Stahl gehärtet mit Festschmierstoff},{B=112.000},{L=224.000},{S=45.000},{B1=50.000},{L1=100.000},{L2=20.000},{L3=50.000},{L4=28.000},{R=25.000},{S1=21.000},{D1=18.000},{D2=26.000},{V=1.000},{STK=3},{MB=0},{D3=0.000},{D4=0.000},{S2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 47
HELP_VARIABLE
Company
Bordignon
Description
LF.01.SF - Guide Bar VDI 3387
Bill of material
LF.01.SF.112.224.045
COMP
Company
SF Bordignon GmbH
WF
Material
WF 750/6A- hardened steel with solid lubricant
B
Overall width b
112.000
112.000
mm
L
Overall lenght L
224.000
224.000
mm
S
Overall height s
45.000
45.000
mm
B1
Bore separation b1
50.000
50.000
mm
L1
Length L1
100.000
100.000
mm
L2
Length L2
20.000
20.000
mm
L3
Bore separation L3 ±0.2
50.000
50.000
mm
L4
Length L4
28.000
28.000
mm
R
Diameter r
25.000
25.000
mm
S1
Height s1
21.000
21.000
mm
D1
Diameter d1
18.000
18.000
mm
D2
Diameter d2
26.000
26.000
mm
STK
Number of screws
3
3
MB
Mounting bore
0
0
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D