IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GP.07.100.250
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Wear Plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c2/gp_07.prj},{NB=GP.07.100.250},{COMP=SF Bordignon GmbH},{IDENTNR=18646},{WF=WF 750/1A},{V=19.000},{B=100.000},{L=250.000},{B1=75.000},{B2=0.000},{B3=0.000},{L1=70.000},{L2=120.000},{L3=170.000},{L4=220.000},{L5=0.000},{B4=0.000},{L6=145.000},{FORM=E},{STK=5},{D1=11.000},{D2=20.000},{S=20.000},{S1=14.000},{R=2.000},{R1=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Bordignon
Description
GP.07 - Wear Plate
Bill of material
GP.07.100.250
COMP
Company
SF Bordignon GmbH
WF
Material
WF 750/1A
B
Width b
100.000
100.000
mm
L
Overall height L
250.000
250.000
mm
B1
Width b1
75.000
75.000
mm
B2
Width b2
0.000
0.000
mm
B3
Width b3
0.000
0.000
mm
L1
Length L1
70.000
70.000
mm
L2
Length L2
120.000
120.000
mm
L3
Length L3
170.000
170.000
mm
L4
Length L4
220.000
220.000
mm
L5
Length L5
0.000
0.000
mm
B4
Width b4
0.000
0.000
mm
L6
Length b6
145.000
145.000
mm
FORM
E
E
STK
Number of screws
5
5
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D