IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GP.08.050.250
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Wear Plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c2/gp_08.prj},{NB=GP.08.050.250},{COMP=SF Bordignon GmbH},{IDENTNR=18754},{B=50.000},{L=250.000},{B1=19.000},{B2=31.000},{B3=0.000},{L1=0.000},{L2=21.000},{L3=0.000},{L4=121.000},{L5=0.000},{L6=237.000},{F=B},{V=2.000},{PSB=0},{D=9.000},{D1=16.000},{R=2.000},{R1=4.500},{S=16.000},{S1=10.000},{D2=11.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bordignon
Description
GP.08 - Wear Plate
Bill of material
GP.08.050.250
COMP
Company
SF Bordignon GmbH
B
Overall width b
50.000
50.000
mm
L
Overall height L
250.000
250.000
mm
B1
Width b1
19.000
19.000
mm
B2
Width b2
31.000
31.000
mm
B3
Width b3
0.000
0.000
mm
L1
Length L1
0.000
0.000
mm
L2
Length L2
21.000
21.000
mm
L3
Length L3
0.000
0.000
mm
L4
Length L4
121.000
121.000
mm
L5
Length L5
0.000
0.000
mm
L6
Length L6
237.000
237.000
mm
F
Form
B
B
PSB
Bore 11 H13
0
0
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D