IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GP.15.S.040.160
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Wear Plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c2/gp_15_s.prj},{NB=GP.15.S.040.160},{COMP=SF Bordignon GmbH},{IDENTNR=19763},{WERKSTOFF=Stahl_gehärtet},{V=2.000},{B=40.000},{L=160.000},{L1=25.000},{L2=110.000},{ZS=M8},{STK=2},{D1=9.000},{D2=15.000},{S=15.100},{S1=9.000},{R=2.000},{R1=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bordignon
Description
GP.15.S - Wear Plate VDI 3357
Bill of material
GP.15.S.040.160
COMP
Company
SF Bordignon GmbH
WERKSTOFF
Material
Hardened steel
B
Width b
40.000
40.000
mm
L
Overall lenght L
160.000
160.000
mm
L1
Length L1
25.000
mm
L2
Length L2
110.000
110.000
mm
ZS
Cylinder screw DIN 912
M8
STK
Number of screws
2
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D