IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
DP.05.250.125.025
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Cover Plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c4/dp_05.prj},{NB=DP.05.250.125.025},{COMP=SF Bordignon GmbH},{IDENTNR=19085},{L=250.000},{B=125.000},{B1=75.000},{S=25.000},{L1=45.000},{L2=MIN},{L3=160.000},{D=18.000},{FORM=B},{STK=3*M16},{L4=30.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Bordignon
Description
DP.05 - Cover Plate
Bill of material
DP.05.250.125.025
COMP
Company
SF Bordignon GmbH
L
Overall lenght L
250.000
250.000
mm
B
Overall width b
125.000
125.000
mm
B1
75.000
75.000
mm
S
Height s
25.000
25.000
mm
L1
Length L1
45.000
45.000
mm
L2
Length L2
mm
L3
Length L3
160.000
160.000
mm
D
Diameter d
18.000
18.000
mm
FORM
Form
B
B
STK
Cylinder screw-number
3*M16
3*M16
L4
30.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D