IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
UK.01.S.100.170.060
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Overflow wedges
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c8/uk_01_s.prj},{NB=UK.01.S.100.170.060},{COMP=SF Bordignon GmbH},{IDENTNR=18325},{WF=Stahl gehärtet},{B=100.000},{L=170.000},{S=60.000},{B1=60.000},{A=30},{V=2.000},{D1=14.000},{D2=20.000},{S1=15.000},{R=3.000},{R1=5.000},{B2=45.000},{B3=20.000},{L1=90.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Bordignon
Description
UK.01.S - Cam Stroke Plate VDI 3357
Bill of material
UK.01.S.100.170.060
COMP
Company
SF Bordignon GmbH
WF
Material
Hardened steel
B
Overall width b
100.000
100.000
mm
L
Overall lenght L
170.000
170.000
mm
S
Overall height s
60.000
60.000
mm
B1
Bore separation b1
60.000
60.000
mm
A
Degree a ( ° )
30
30
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D