IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
UK.02..100.150
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Overflow wedges
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/c/c8/uk_02.prj},{NB=UK.02..100.150},{COMP=SF Bordignon GmbH},{IDENTNR=19344},{WF=WF 750/1A},{V=1.000},{B=100.000},{L=150.000},{S=45.000},{B1=80.000},{L1=65.000},{D1=14.000},{D2=20.000},{S1=15.000},{R=3.000},{R1=5.000},{R2=15.000},{L2=95.140},{B2=20.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bordignon
Description
UK.02 - Overflow wedges
Bill of material
UK.02..100.150
COMP
Company
SF Bordignon GmbH
WF
Material
WF 750/1A
B
Overall width b
100.000
100.000
mm
L
Overall lenght L
150.000
150.000
mm
S
Plate thickness s
45.000
45.000
mm
B1
Width b1
80.000
80.000
mm
L1
Length L1
65.000
65.000
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D