IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SWS.02 - 13 x 63/Typ01 x 5 x 10 x 0
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Ball-Lock Punch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/d/d3/sws_02.prj},{NB=SWS.02 - 13 x 63/Typ01 x 5 x 0 x 0 x 10 x 0},{COMP=SF Bordignon GmbH},{DD5=8},{DD1=13},{L1=63},{AA=5.00},{AAX=[5.00:12.9]},{BB=0.0},{BBMIN2=4.500},{TYP=01},{G=12.9},{R=0.000},{L2=10},{L2X=10,13,19},{ALPHA=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bordignon
Description
SWS.02 - Ball-Lock Punch light duty HSS
Bill of material
SWS.02 - 13 x 63/Typ01 x 5 x 10 x 0
COMP
Company
SF Bordignon GmbH
DD5
Quick change punch retainer
8
8
mm
DD1
d1
13
13
mm
L1
63
71
80
90
100
125
63
71
80
90
100
125
mm
AA
A High Performance Springs
mm
Enter value for AA
A High Performance Springs
mm
cm
inch
ft
確定
BB
B Precision Guiding Elements
0.0
0.0
mm
TYP
Type
01
02
03
04
05
06
07
01
02
03
04
05
06
07
G
G max
12.9
12.9
mm
R
0.000
0.000
mm
L2
10
13
19
10
13
19
mm
ALPHA
Alpha
0
0
°
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D