IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SWST.01 - 13 x 63/5 x 10
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
rapidly changing examined pins
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/d/d7/swst_01.prj},{NB=SWST.01 - 13 x 63/5 x 10},{COMP=SF Bordignon GmbH},{IDNR=},{DD5=8},{DD1=13},{L1=63},{DD3=5.00},{DD3X=[5.00:12.99]},{L2=10},{L2X=10,13,19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bordignon
Description
SWST.01 - Ball-Lock Pilot Pin with parabolic tip light duty HSS
Bill of material
SWST.01 - 13 x 63/5 x 10
COMP
Company
SF Bordignon GmbH
DD5
Quick change punch retainer
8
8
mm
DD1
d1
13
13
mm
L1
63
71
80
90
100
63
71
80
90
100
mm
DD3
d3
mm
Enter value for DD3
d3
mm
cm
inch
ft
確定
L2
10
13
19
10
13
19
mm
N
4
4
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D