IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
ZE.02.100.B
Bordignon
SF Bordignon
Die making
Standard Parts
Accessories
ZE Centering Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bordignon/sf_technik/0/3/f/ze/ze_02.prj},{NB=ZE.02.100.B},{COMP=SF Bordignon GmbH},{IDENTNR=ZE.02.100.B},{D1=100.000},{D2=98.000},{D3=0.000},{D4=26.000},{L=80.000},{L1=0.000},{L2=0.000},{L3=53.000},{L4=21.000},{L5=18.500},{G=M16},{NDR=16},{KDR=14.770},{V=2.000},{TEIL=B}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bordignon
Description
ZE.02 - Centering Unit
Bill of material
ZE.02.100.B
COMP
Company
SF Bordignon GmbH
IDENTNR
Ident number
ZE.02.100.B
ZE.02.100.B
D1
Diameter ød1
100.000
100.000
mm
D2
Diameter ød2
98.000
98.000
mm
D3
Diameter ød3
0.000
0.000
mm
D4
Diameter ød4
26.000
26.000
mm
L
cunstruction height L
80.000
80.000
mm
L1
Length L1
0.000
0.000
mm
L2
Length L2
0.000
0.000
mm
L3
Length L3
53.000
53.000
mm
L4
Length L4
21.000
21.000
mm
L5
Length L5
18.500
18.500
mm
G
Thread
M16
M16
NDR
16
16
mm
KDR
14.770
14.770
mm
V
2.000
2.000
mm
TEIL
B
B
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D