IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
H76521.TM0501
Boteco
KNURLED HANDWHEELS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{boteco/volantini_zigrinati/h765.prj},{NB=H76521.TM0501},{IDNR=},{ARTX=H76521.},{D=21},{H=15.0},{DD=13},{M=6.5},{C=8.5},{D2=9.5},{D3=15},{D4=10.5},{H3=2.5},{D1=M05},{Q=12.5},{D1IN='M05','M06'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Boteco
Description
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Bill of material
H76521.TM0501
ART
Art.
H76521.TM0501
H76521.TM0501
D
21
21
mm
H
15.0
15.0
mm
DD
d
13
13
mm
M
m
6.5
6.5
mm
C
c
8.5
8.5
mm
D2
d2
9.5
9.5
mm
D3
d3
15
15
mm
D4
d4
10.5
10.5
mm
H3
h3
2.5
2.5
mm
D1
d1
M05
M06
M05
M06
Q
12.5
12.5
mm
PESO
Weight
5
5
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D