您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
folded tissue holder acorp security sa14 sa14
Bradley
Washroom Accessories
Security SA Series
Toilet Tissue Holder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bradley/washroom_accessories/security_sa_series/toilet_tissue_holder/folded_tissue_holder_acorp_security_sa14.prj},{NB=Washroom_Accessories - Security_SA_Series - toilet_tissue_holder - folded_tissue_holder_acorp_security_sa14 - folded_tissue_holder_acorp_security_sa14_sa14},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{LOWEMITTINGFINISH=0.000},{DEFAULTELEVATION=48.000},{WIDTH=4.750},{HEIGHT=8.000},{DEPTH=2.750},{NAME=folded_tissue_holder_acorp_security_sa14_sa14},{INAME=folded_tissue_holder_acorp_security_sa14_sa14},{RFAFILE=folded_tissue_holder_acorp_security_sa14},{SHA256=2Fi9/8k0cOI1VWdKw0IYjbHftvlXActVOkLmHwjBB8U=},{VARIANTNAME=SA14},{WARRANTYINFORMATION=Complete Unit - One Year},{VERSION=2.0},{URL=http://www.bradleycorp.com/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Folded Tissue Holder Acorp Security SA14
Bill of material
folded_tissue_holder_acorp_security_sa14_sa14
VARIANTNAME
SA14
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LOWEMITTINGFINISH
Low Emitting Finish
0.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
4.750
HEIGHT
Height
8.000
DEPTH
Depth
2.750
WARRANTYINFORMATION
Warranty Information
Complete Unit - One Year
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/573/9205.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Toilet Tissue Dispensers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.21.43.15.31
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
SA14
MASTERFORMATTITLE
MasterFormat Title
Security Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Toilet Tissue Roll Holder
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D