IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
8055-18-18
Brennan Industries
Conversion Adapters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/conversion_adapters/8055.prj},{NB=8055-18-18},{DN=18},{B1=M18X1.5},{B2=M18X1.5},{B1D=11.0},{B2D=11.0},{L=32.5},{C=24.0},{MAT=Steel},{AB1=15.700},{BB1=16.100},{CB1=23.800},{DB1=13.000},{EB1=15.000},{FB1=3.500},{GB1=1.500},{B1THD=18},{PITCHB1=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Brennan Industries
Description
8055 - METRIC MM-MM Straight Nipple
Bill of material
8055-18-18
PN
Part Number
8055-18-18
8055-18-18
B1
M18X1.5
M18X1.5
B2
M18X1.5
M18X1.5
B1D
B1 Drill
11.0
11.0
mm
B2D
B2 Drill
11.0
11.0
mm
L
L Length
32.5
32.5
mm
C
C Hex
24.0
24.0
mm
MAT
Material
Steel
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D