IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
N2502-04-02-B
Brennan Industries
Double-Ferrule Tube Brass
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/double_ferrule_tube_brass/n2502_b.prj},{NB=N2502-04-02-B},{DN=04},{T=1/4},{P=02},{D=0.6051},{E=0.1890},{G=0.5625},{MAT=Brass},{TD=0.203},{D1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
N2502-B - IN-FNPT 90 Elbow
Bill of material
N2502-04-02-B
PN
Part Number
N2502-04-02-B
N2502-04-02-B
T
T Tube O.D.
1/4
1/4
Inch
P
P NPT (M)
1/8-27
1/4-18
1/8-27
1/4-18
A
1.0618
1.0618
Inch
B
0.409
0.409
Inch
D
0.6051
0.6051
Inch
E
E Dia.
0.1890
0.1890
Inch
F
F A/F
0.5625
0.5625
Inch
G
G A/F
0.5625
0.5625
Inch
HX
Hx
0.7717
0.7717
Inch
HY
Hy
0.748
0.748
Inch
MAT
Material
Brass
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D