IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS1800-12-12
Brennan Industries
Flange Fittings and Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/flange_fitting_and_accessories/fs1800.prj},{NB=FS1800-12-12},{DN=12},{OD=0.75000000},{THD=1 3/16-12},{THD1=1.1875},{FL=12},{MAT=Steel Face Seal},{AT=0.670},{BT=0.125},{CT=1.069},{DT=1.063},{ET=0.881},{DRILLT=0.609},{TT=12-UN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
FS1800 - MFS-Flange Straight - Code 62
Bill of material
FS1800-12-12
PN
Part Number
FS1800-12-12
FS1800-12-12
OD
Tube O.D.
3/4
3/4
Inch
THD
Thread (1)
1 3/16-12
1 3/16-12
FL
Flange (2)
3/4
1
3/4
1
Inch
L
2.750
2.750
Inch
AF
A/F
1.372
1.372
Inch
MAT
Material
Steel Face Seal
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D