IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2403-08-08
Brennan Industries
Flareless Bite Type Fittings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2403.prj},{NB=C2403-08-08},{DN=08},{OD=1/2},{B1=3/4-16},{B2=08},{MAT=},{B1D=0.422},{K1=0.305},{C=0.812},{AB1=0.514},{BB1=0.244},{CB1=0.094},{DB1=0.840},{EB1=0.660},{KB1=0.305},{ODB1=0.505},{FB1=0.875},{MB1=0.318}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Brennan Industries
Description
C2403 - BT-BT Tube Union Straight
Bill of material
C2403-08-08
PN
Part Number
C2403-08-08
C2403-08-08
OD
Tube O.D.
1/2
1/2
Inch
B1
B1 Thread
3/4-16
3/4-16
B2
B2 Thread
3/4-16
3/4-16
MAT
Material
Steel Compression
Brass
Stainless Steel
Steel Compression
Brass
Stainless Steel
B1D
B1 Drill
0.422
0.422
Inch
B2D
B2 Drill
0.422
0.422
Inch
L
L Length
1.422
1.422
Inch
K1
K1 Depth
0.305
0.305
Inch
K2
K2 Depth
0.305
0.305
Inch
C
C Hex
0.812
0.812
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D