IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C6400-08-06-O
Brennan Industries
Flareless Bite Type Fittings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/flareless_bite_type_fittings/c6400_o.prj},{NB=C6400-08-06-O},{DN=08},{B1=3/4-16},{B2=06},{MAT=},{B1D=0.422},{AB1=0.514},{BB1=0.244},{CB1=0.094},{DB1=0.840},{EB1=0.660},{KB1=0.305},{ODB1=0.505},{FB1=0.875},{MB1=0.318}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Brennan Industries
Description
C6400-O - BT-MORB Straight
Bill of material
C6400-08-06-O
PN
Part Number
C6400-08-06-O
C6400-08-06-O
OD
Tube O.D.
1/2
1/2
Inch
B1
B1 Thread
3/4-16
3/4-16
B2
B2 Thread
9/16-18
3/4-16
7/8-14
1 1/16-12
9/16-18
3/4-16
7/8-14
1 1/16-12
MAT
Material
Steel Compression
Stainless Steel
Steel Compression
Stainless Steel
B1D
B1 Drill
0.422
0.422
Inch
B2D
B2 Drill
0.297
0.297
Inch
K
K Depth
0.305
0.305
Inch
L
L Length
1.280
1.280
Inch
C
C Hex
0.813
0.813
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D