IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
2603-08-06-06-FG
Brennan Industries
Tube Fittings and Adapters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/tube_fittings_and_adapters/2603_fg.prj},{NB=2603-08-06-06-FG},{DN=08},{OD=1/2},{B1=3/4-16},{B2=06},{B3=06},{MAT=-FG},{B1D=0.391}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Brennan Industries
Description
2603-FG - MJ-MJ-MJ Tee
Bill of material
2603-08-06-06-FG
PN
Part Number
2603-08-06-06-FG
2603-08-06-06-FG
OD
Tube O.D.
1/2
1/2
Inch
B1
B1 SAE 37°
3/4-16
3/4-16
B2
B2 SAE 37°
9/16-18
3/4-16
9/16-18
3/4-16
B3
B3 SAE 37°
9/16-18
9/16-18
MAT
Material
Steel Forged
Steel Forged
B1D
B1 Drill
0.391
0.391
Inch
B2D
B2 Drill
0.297
0.297
Inch
B3D
B3 Drill
0.297
0.297
Inch
M1
M1 Length
1.250
1.250
Inch
M2
M2 Length
1.140
1.140
Inch
M3
M3 Length
1.140
1.140
Inch
Y
Y Flats
0.750
0.750
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D