IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
3474-LLL-04-04-NWO
Brennan Industries
Tube Fittings and Adapters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/tube_fittings_and_adapters/3474_lll_nwo.prj},{NB=3474-LLL-04-04-NWO},{DN=04},{B1OD=1/4},{B2OD=1/4},{B1=7/16-20},{B2=7/16-20},{MAT=Steel},{B1D=0.172},{B2D=0.172},{L1=3.000},{C1=0.562},{C2=0.562}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Brennan Industries
Description
3474-LLL-NWO - MAORB-ORB Straight
Bill of material
3474-LLL-04-04-NWO
PN
Part Number
3474-LLL-04-04-NWO
B1OD
B1 Tube O.D.
1/4
Inch
B2OD
B2 Tube O.D.
1/4
Inch
B1
B1 AORB
7/16-20
B2
B2 ORB
7/16-20
MAT
Material
Steel
B1D
B1 Drill
0.172
Inch
B2D
B2 Drill
0.172
Inch
L1
L1 Length
3.000
Inch
C1
C1 Hex.
0.562
Inch
C2
C2 Hex.
0.562
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D