IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6902-10-06-NWO-FG
Brennan Industries
Tube Fittings and Adapters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brennan/tube_fittings_and_adapters/6902_nwo_fg.prj},{NB=6902-10-06-NWO-FG},{DN=10},{OD=5/8},{B=7/8-14},{A=06},{MAT=-FG},{BD=0.484},{C=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Brennan Industries
Description
6902-NWO-FG - MAORB-FPS 45° Elbow
Bill of material
6902-10-06-NWO-FG
PN
Part Number
6902-10-06-NWO-FG
6902-10-06-NWO-FG
OD
Tube O.D.
5/8
5/8
Inch
B
B SAE ORB
7/8-14
7/8-14
A
A NPSM
3/8-18
1/2-14
3/4-14
3/8-18
1/2-14
3/4-14
MAT
Material
Steel Forged
Steel Forged
BD
B Drill
0.484
0.484
Inch
AD
A Drill
0.340
0.340
Inch
M8
M8 Length
1.520
1.520
Inch
M
M Length
0.810
0.810
Inch
M6
M6 Length
1.020
1.020
Inch
C
C Hex
1.000
1.000
Inch
C1
C1 Hex
0.875
0.875
Inch
Y
Y Flats
0.875
0.875
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D