IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1012012
BRUGG Pipes
ACCESSORIES
Endcaps
Endcap
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{brugg/zubehoer/endkappen/endkappen/endkappe_cpx_quad.prj},{NB=1012012(300)},{SC=Alle},{PT=Flexible / Starre Leitung},{SU=Stueck},{NN=Endkappen QUADRIGA},{ARTNR=1012012},{LOD=300},{PEX=32},{PEX2=32},{PEX3=25},{PEX4=20},{DN=142},{W=0.054},{MAXT=95},{MAXP=6},{D=143.000},{H=40.000},{D1=32},{X=19.500},{DI=141.300},{D2=32},{D3=25},{D4=20},{X1=20.300},{X2=21.700},{X3=20.300},{X4=23.800},{BE=Endkappe H 32+32 / S 25+20/142},{MAT=PE-LD},{L=142},{B=142},{T=40},{URL=https://www.bruggpipes.com/calpex-zubehoer-und-werkzeuge/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
BRUGG Pipes
Description
Endcap QUADRIGA
Bill of material
1012012
SC
System classification
All
PT
Type of pipe
Flexible / rigid line
SU
Sales unit
Piece
NN
Range
Endcap QUADRIGA
ADI
Designation
32+32/25+20/142
32+32/25+20/142
ARTNR
Article number
1012012
1012012
LOD
LOD-Level
300
200
300
200
PEX
Outer jacket d1
32
32
mm
PEX2
Outer jacket d2
32
32
mm
PEX3
Outer jacket d3
25
25
mm
PEX4
Outer jacket d4
20
20
mm
DN
142
142
mm
W
Weight
0.054
0.054
kg/Stk
BE
Description
Endcap H 32+32 / S 25+20/142
Endcap H 32+32 / S 25+20/142
MAT
Material properties
PE-LD
L
Length
142
142
mm
B
Wide
142
142
mm
T
Height
40
mm
URL
https://www.bruggpipes.com/en/calpex-accessories/
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D